Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description

802.11ax Non-HT Configuration

1. General Settings

Number of Transmit Chains (Ntx)

Range: 1 to 8

Default: Equal to the number of connected instruments. For example, it’s 3 when the System Configuration is ‘IEEE 802.11ax Mx3’.

Set the number of transmit chains when Channel State is ON or when System Configuration is IEEE MxN (1 SG). When Channel State is Off and System Configuration is not IEEE MxN (1 SG), the number of transmit chains is automatically set equal to the number of connected instruments and can't be edited.

2. Coding and Modulation

Data Rate

Choices: 6 Mbps | 9 Mbps | 12 Mbps | 18 Mbps | 24 Mbps | 36 Mbps | 48 Mbps | 54 Mbps

Default: 36 Mbps

Coupling: Affects the Number of Data Symbols in One Frame and Total Sample Points.

Select the data rate for the legacy WLAN.

Modulation

Indicates the modulation type.

Coding Rate

Indicates the coding rate of the BBC encoder.

Scrambler

Choices: On | Off

Default: On

Enable or disable the scrambler. The scrambler scrambles the data to reduce the probability of long sequences of zeros and ones.

Scrambler Initialization

Range: 0 - 127

Default: 93

Set the initial state of the scrambler in decimal format. The decimal number is converted to 7 bits for input into the scrambler.

Channel Coding State

Choices: On | Off

Default:On

Enable or disable the BCC encoder.

BCC Interleaver

Choices: On | Off

Default: On

Enable or disable the interleaver. BCC Interleaver interleaves the bits of each spatial stream (changes order of bits) to prevent long sequences of adjacent noisy bits from entering the BCC decoder. Interleaving is applied only when BCC encoding is used.

3. Payload Configuration

Payload

MPDU Length

Displays the number of octets in the current MPDU, which is comprised of MSDU, MAC Header, and MAC FCS.

Data Type

Choices: All 0s | PN9 | PN15 | User file

Default: PN9

Select the payload data source.

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

PN9 Seed

Range: 0 to 511

Default: 511

Coupling: Only visible when Data Type is PN9.

Specify a seed in decimal format to generate a PN9 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 9 bits of the PN9 sequence are 0 1 0 1 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

PN15 Seed

Range: 0 to 32767

Default: 32767

Coupling: Only visible when Data Type is PN15.

Specify a seed in decimal format to generate a PN15 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 15 bits of the PN15 sequence are 0 1 0 1 0 0 0 0 0 0 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

Data Length

Set the number of data bytes in a frame. The value is limited by MPDU Length.

User File

Click the button in this cell to select a user file as the data source.

User File Length

This cell displays the number of data bytes in the user file when it is selected as the payload data source.

MAC Header

Click the button in this cell to open the MAC Header Dialog, (see the dialogs below) which enables or disables pre-pending the MAC header to the data payload. You can select General, RTS, or CTS MAC frame format by clicking the down arrow in the top right corner of the MacHeaderDialog. You can set the desired data in each of the individual fields for each format. You can also disable these fields if the data is no longer desired by clearing the Mac Header (hex) check box.

MAC FCS

Use this cell to enable or disable appending the MAC FCS to the data payload. The FCS is automatically calculated by the software if this cell is enabled. Note: When the MAC header is not selected, then the FCS is applied to just the payload.

Increment Sequence Number

Use this cell to enable or disable incrementing the Sequence Number within the ClosedSequence Control field in the MAC Header. When it is turned ON, the Sequence Number increments by one after each user-specified interval of new frames. For an example of how incrementation works, see Incrementing Sequence and Fragment Numbers.

Sequence Number Increment by: (Frames)

The number of frames you set in this cell determines when the Sequence Number within the Sequence Control field in the MAC Header is incremented. For an example of how incrementation works, see Incrementing Sequence and Fragment Numbers.

Increment Fragment Number

Use this cell to enable or disable incrementing the Fragment Number within the ClosedSequence Control field in the MAC Header. When it is turned ON, the Fragment Number increments by one after every assignment of a new frame. This field uses the Increment Sequence Number by: (Frame) value as the upper limit. When the upper limit is reached, incrementation wraps back to zero. For an example of how incrementation works, see Incrementing Sequence and Fragment Numbers.